??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1418984 - CUC-F-J1ZNI-S/R4IDC8
Bill of material
PHOENIX CONTACT 1418984
MANUID
Product number of the Manufacturer
1418984
DESCSHORT
Short Description
RJ45 socket insert
DESCLONG
Long Description
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: IDC connection, connection cross section: AWG 26- 22, Freenet design for use with IP67 panel mounting frame and terminal outlets
MANUTYPEDESC
Manufacturer Type Description
CUC-F-J1ZNI-S/R4IDC8
PREVIEW
Preview
INTNO
International product number
4055626251431
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4055626251431
AAW338
Manufacturer product designation
RJ45 socket insert
AAU734
Manufacturer product description
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Zinc die-cast, connection method: IDC connection, connection cross section: AWG 26- 22, Freenet design for use with IP67 panel mounting frame and terminal outlets
AAO057
Product type
CUC-F-J1ZNI-S/R4IDC8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink