??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419261 - HC-STA-D07-CHWSCF-1TGM20-PL-BK
Bill of material
PHOENIX CONTACT 1419261
MANUID
Product number of the Manufacturer
1419261
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Coupling housings D7, with single locking latch, material: PA, protective cover material: PA, cable outlets: 1, straight, M20, height: 76 mm, cable gland: with, protective cover: yes, Standard, for socket inserts
MANUTYPEDESC
Manufacturer Type Description
HC-STA-D07-CHWSCF-1TGM20-PL-BK
PREVIEW
Preview
INTNO
International product number
4055626160122
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAC140
Combustibility class
not relevant
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, DNV
BAA351
color
Black
BAF016
width
34.4 mm
BAA020
height
68.4 mm
AAF040
net weight
0.036 kg
BAB577
depth
24.2 mm
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP66
BAA097
color of housing
Black
AAS461
Size
D7
AAB515
seal present
No
AAB396
Design of housing surface
Not applicable
BAC461
material of housing
Polyamide (PA)
AAS460
Size of connection thread
not relevant
AAG062
number of conduit inlets
1
AAB504
Housing coating
not relevant
AAS459
Corrosion resistance
yes
AAS463
Support present
No
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAB737
screwed cable gland present
Yes
AAC218
EMC design present
No
AAS462
Mounting method of the cable gland
metric
AAG021
impact strength
IK06
AAM489
shackle position
top section
AAP372
number of cable inlets
1
AAB408
Design of housing
Coupling housing
AAB224
Arrangement of the cable lead-in
Straight
AAO663
GTIN
4055626160122
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Coupling housings D7, with single locking latch, material: PA, protective cover material: PA, cable outlets: 1, straight, M20, height: 76 mm, cable gland: with, protective cover: yes, Standard, for socket inserts
AAO057
Product type
HC-STA-D07-CHWSCF-1TGM20-PL-BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink