??
Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419694 - FOC-OP12-OP12-GL02/35
Bill of material
PHOENIX CONTACT 1419694
MANUID
Product number of the Manufacturer
1419694
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
MANUTYPEDESC
Manufacturer Type Description
FOC-OP12-OP12-GL02/35
PREVIEW
Preview
INTNO
International product number
4055626187303
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAC108
Degree of protection (IP), mounted
IP68
AAO663
GTIN
4055626187303
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
AAO057
Product type
FOC-OP12-OP12-GL02/35
AAY811
URI of the product
http://www.phoenixcontact.com/product/1419694
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink