??
카탈로그 탐색
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419714 - FOC-OP12-OP12-GL02/90
Bill of material
PHOENIX CONTACT 1419714
MANUID
Product number of the Manufacturer
1419714
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
MANUTYPEDESC
Manufacturer Type Description
FOC-OP12-OP12-GL02/90
PREVIEW
Preview
INTNO
International product number
4055626187389
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
AAC108
Degree of protection (IP), mounted
IP68
AAO663
GTIN
4055626187389
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
AAO057
Product type
FOC-OP12-OP12-GL02/90
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink