??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419715 - FOC-OP12-OP12-GL02/95
Bill of material
PHOENIX CONTACT 1419715
MANUID
Product number of the Manufacturer
1419715
DESCSHORT
Short Description
Connecting cable
DESCLONG
Long Description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
MANUTYPEDESC
Manufacturer Type Description
FOC-OP12-OP12-GL02/95
PREVIEW
Preview
INTNO
International product number
4055626187396
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
AAC108
Degree of protection (IP), mounted
IP68
AAO663
GTIN
4055626187396
AAW338
Manufacturer product designation
Connecting cable
AAU734
Manufacturer product description
Double-end preassembled cable, type: circular connector, degree of protection: IP68, number of positions: 12
AAO057
Product type
FOC-OP12-OP12-GL02/95
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink