??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419897 - HC-Q03-I-CT-F
Bill of material
PHOENIX CONTACT 1419897
MANUID
Product number of the Manufacturer
1419897
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: 3+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 400 V, 40 A, 1.5 mm² ... 6 mm², application: Power
MANUTYPEDESC
Manufacturer Type Description
HC-Q03-I-CT-F
PREVIEW
Preview
INTNO
International product number
4055626256160
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
400 V
AAF726
rated current
40 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
BAB392
certificate/approval
EAC, UL Recognized
BAA018
length
21 mm
BAF016
width
21 mm
BAA020
height
22.82 mm
AAF040
net weight
0.010 kg
BAB577
depth
21 mm
BAC676
Max. line cross section, flexible
6 mm^2
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm^2
BAC739
Min. line cross section, flexible
1.500 mm^2
AAB789
max. connectable conductor cross-section multiple wire
6 mm^2
AAT080
Pole number
3
AAB754
Contact design
Socket
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Ag
BAA295
Degree of soiling
3
AAK496
material connector of connector insert
AAB755
Contact insert without contact
Yes
AAB530
Diameter of the contact
4 mm
AAS476
Number of power contacts
3
AAB499
Rated surge voltage
6 kV
AAD246
Overvoltage category
III
AAS461
Size
D7
AAS468
Contact type
turned
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
crimp connection
AAO663
GTIN
4055626256160
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, number of positions: 3+PE, size: D7, number of connections per position: 1, Socket, Crimp connection, 400 V, 40 A, 1.5 mm² ... 6 mm², application: Power
AAO057
Product type
HC-Q03-I-CT-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink