??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1419976 - FOC-FR19:3U
Bill of material
PHOENIX CONTACT 1419976
MANUID
Product number of the Manufacturer
1419976
DESCSHORT
Short Description
19" mounting frame
MANUTYPEDESC
Manufacturer Type Description
FOC-FR19:3U
PREVIEW
Preview
INTNO
International product number
4055626198910
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAF016
width
482.600 mm
BAA020
height
132 mm
BAB577
depth
220 mm
BAF785
Surface
powder-coated
AAO663
GTIN
4055626198910
AAW338
Manufacturer product designation
19" mounting frame
AAU734
Manufacturer product description
AAO057
Product type
FOC-FR19:3U
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85439000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink