??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0711_301 - Cinch Connectivity Solutions
Bill of material
142-0711-301
PN
Part Number
142-0711-301
DESC
Description
SMA Jack, Right Angle PCB Surface Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
MS
Mounting Style
Edge Mount