??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0711_881 - Cinch Connectivity Solutions
Bill of material
142-0711-881
PN
Part Number
142-0711-881
DESC
Description
SMA Jack, End Launch, Tab Contact
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch