??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0901-431
Bill of material
142-0901-431
PN
Part Number
142-0901-431
DESC
Description
SMA Jack to SMA Jack Bulkhead Adapter, IP68
SS1
Series Side 1
SMA
SS2
Series Side 2
SMA
GS1
Gender Side 1
Female
GS2
Gender Side 2
Female
BS
Body Style
Straight
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BM
Body Material
Brass
BP
Body Plating
Nickel