??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1421505 - CUC-DSI-Y1STZ-A/DSLSA15:50
Bill of material
PHOENIX CONTACT 1421505
MANUID
Product number of the Manufacturer
1421505
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, degree of protection: IP20, number of positions: 15, Bus, material: Metal, connection method: Solder connection, housing size: 2
MANUTYPEDESC
Manufacturer Type Description
CUC-DSI-Y1STZ-A/DSLSA15:50
PREVIEW
Preview
INTNO
International product number
4055626266855
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
39.300 mm
BAA020
height
17.300 mm
BAB664
material
Metal film
AAO663
GTIN
4055626266855
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
D-SUB contact insert, shell size 2, with 15 signal contacts, type of contact: socket, for PCB mounting, angled, fixing with 4-40 UNC thread and solder pins, for VS-15-... panel mounting frame, box of 50
AAO057
Product type
CUC-DSI-Y1STZ-A/DSLSA15:50
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink