??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1422354 - SAC-5P-M12MS/3,0-92X/M12FSSHOD
Bill of material
PHOENIX CONTACT 1422354
MANUID
Product number of the Manufacturer
1422354
DESCSHORT
Short Description
Bus system cable
DESCLONG
Long Description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3 m, for outdoor applications, with high-grade steel knurl
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS/3,0-92X/M12FSSHOD
PREVIEW
Preview
INTNO
International product number
4055626300177
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
AAC895
diameter
6.900 mm
AAP798
Application standards
IEC 61076-2-101
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAB392
certificate/approval
not available
AAT080
Pole number
5
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAB664
material
PP
AAC202
Material of the contact coat
Ni/Au
AAC076
Coding (head 1)
A-coded
BAD993
screened
Yes
AAW069
Areas of application for signal and data transmission
External areas
AAD251
Material of the cable mantle
FRNC
AAB734
Cable length can be configured
No
AAF583
nominal voltage
48 V
AAC823
Rated value of current
4 A
BAB378
Color of coat
Black
AAP775
Number of wires
5
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB225
Arrangement of the cable lead-in, head 1
not relevant
AAW074
Conductor cross-section, max.
0.250 mm^2
AAW073
Conductor cross section (AWG), max.
24
AAW075
Coding
A - standard
AAW072
Torsion-resistant
No
AAW071
Hybrid cable
No
AAB762
Length of the preassembled line
3 m
AAW070
Category (capacity)
CANopen®
BAB262
Thickness of insulation
1.150 mm
AAO663
GTIN
4055626300177
AAW338
Manufacturer product designation
Bus system cable
AAU734
Manufacturer product description
Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3 m, for outdoor applications, with high-grade steel knurl
AAO057
Product type
SAC-5P-M12MS/3,0-92X/M12FSSHOD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink