??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1423435 - SAC-5P-M12MS BR 1+4 2+3
Bill of material
PHOENIX CONTACT 1423435
MANUID
Product number of the Manufacturer
1423435
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination bridge for M12 plug pin 1 to 4 and pin 2 to 3, customer version
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M12MS BR 1+4 2+3
INTNO
International product number
4055626343082
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAS627
Weight of the individual packaging
10.830 g
AAG503
DC-isolation present
No
AAO663
GTIN
4055626343082
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Termination bridge for M12 plug pin 1 to 4 and pin 2 to 3, customer version
AAO057
Product type
SAC-5P-M12MS BR 1+4 2+3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink