??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1423643 - CC0,6-TS-0,34M AU
Bill of material
PHOENIX CONTACT 1423643
MANUID
Product number of the Manufacturer
1423643
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact,  contact diameter: 0.6 mm,  turned,  Pin,  contact material: CuZn,  contact surface: Ni/Au,  connection cross section: 0.14 mm² ... 0.34 mm², AWG 26 ... 22
MANUTYPEDESC
Manufacturer Type Description
CC0,6-TS-0,34M AU
PREVIEW
Preview
INTNO
International product number
4055626368108
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.000 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
CuZn
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Nickel/gold
AAB530
Diameter of the contact
0.600 mm
AAS465
Insertion cycles, min.
100
AAS458
Conductor connection method
crimp connection
AAB935
min. connectable conductor cross-section
0.140 mm^2
AAB785
max. connectable conductor cross-section
0.340 mm^2
AAO663
GTIN
4055626368108
AAW338
Manufacturer product designation
Crimp contact
AAU734
Manufacturer product description
Crimp contact,  contact diameter: 0.6 mm,  turned,  Pin,  contact material: CuZn,  contact surface: Ni/Au,  connection cross section: 0.14 mm² ... 0.34 mm², AWG 26 ... 22
AAO057
Product type
CC0,6-TS-0,34M AU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
74152900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink