??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1423977 - QPD W3PE2,5 6-10 M25 DT BK
Bill of material
PHOENIX CONTACT 1423977
MANUID
Product number of the Manufacturer
1423977
DESCSHORT
Short Description
Panel feed-through
DESCLONG
Long Description
Panel feed-through, QUICKON connection, number of positions: 3+PE, 1 mm² ... 2.5 mm², 400 V, 20 A, black, with QUICKON nut, external cable diameter: 6 mm ... 10 mm, assembly thread: M25, Push-in connection, 2.5 mm²
MANUTYPEDESC
Manufacturer Type Description
QPD W3PE2,5 6-10 M25 DT BK
PREVIEW
Preview
INTNO
International product number
4055626365954
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAG975
degree of protection
IP66
BAH005
rated voltage
690 V
AAF726
rated current
20 A
AAP798
Application standards
not available
BAB392
certificate/approval
cULus Listed, EAC, VDE Zeichengenehmigung, IECEE CB Scheme
BAA018
length
67.570 mm
BAF016
width
30.06 mm
BAA020
height
30.05 mm
AAF040
net weight
0.046 kg
AAT080
Pole number
4
BAA097
color of housing
Black
AAC207
Material of the contact
Cu
BAD656
Without halogens
Yes
BAA295
Degree of soiling
3
AAB499
Rated surge voltage
6 kV
BAB888
Design
connector
BAC461
material of housing
PA
AAO333
connection type of process connection
IDC connection
AAB525
Volume resistance
0.003 0173-1#05-AAA559#002
AAC195
interlockable
Yes
AAL821
mechanical coding present
No
AAK271
color coding/contact insert
Black
AAK274
color of the separate adapter piece
Black
AAI160
connection cross section (fine-strand)
2.500 mm^2
AAI159
connection cross section (solid-core)
2.500 mm^2
AAI222
number of connections per pole
1
AAK375
surface finish contacts
Silver-plated
AAK169
thread connection size
M25
AAK383
pole codification
1, 2, 3, PE
AAI476
max. resistance to a continuous temperature
100 °C
AAO663
GTIN
4055626365954
AAW338
Manufacturer product designation
Panel feed-through
AAU734
Manufacturer product description
Panel feed-through, QUICKON connection, number of positions: 3+PE, 1 mm² ... 2.5 mm², 400 V, 20 A, black, with QUICKON nut, external cable diameter: 6 mm ... 10 mm, assembly thread: M25, Push-in connection, 2.5 mm²
AAO057
Product type
QPD W3PE2,5 6-10 M25 DT BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink