??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1424583 - MH-27-MULTI-65-PV-BK
Bill of material
PHOENIX CONTACT 1424583
MANUID
Product number of the Manufacturer
1424583
DESCSHORT
Short Description
Cable feed-through plates
DESCLONG
Long Description
Cable feed-through plates, no. of conductors: 27, external cable diameter: 26x 3 mm ... 6 mm, 1x 10 mm ... 20 mm, material: PP (Core), material: TPE-SEBS (external material), color: black, length: 154 mm, width: 56 mm, height: 18.5 mm
MANUTYPEDESC
Manufacturer Type Description
MH-27-MULTI-65-PV-BK
PREVIEW
Preview
INTNO
International product number
4055626374864
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB664
material
PP
BAB888
Design
Cable feed-through plates
BAF785
Surface
TPE-SEBS
BAF634
Material
PP
AAH187
min. width of the plate
56 mm
AAF987
stainless steel, pickled
No
AAG282
plate height
154 mm
AAO663
GTIN
4055626374864
AAW338
Manufacturer product designation
Cable feed-through plates
AAU734
Manufacturer product description
Cable feed-through plates, no. of conductors: 27, external cable diameter: 26x 3 mm ... 6 mm, 1x 10 mm ... 20 mm, material: PP (Core), material: TPE-SEBS (external material), color: black, length: 154 mm, width: 56 mm, height: 18.5 mm
AAO057
Product type
MH-27-MULTI-65-PV-BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
FI
DEEPLINK
Deeplink
Deeplink