??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1426521 - SAC-4P-M12MS BR 1+2 BK
Bill of material
PHOENIX CONTACT 1426521
MANUID
Product number of the Manufacturer
1426521
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination bridge M12 connector pin 1 to 2
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-M12MS BR 1+2 BK
INTNO
International product number
4055626462448
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAS627
Weight of the individual packaging
8.900 g
AAG503
DC-isolation present
No
AAO663
GTIN
4055626462448
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Termination bridge M12 connector pin 1 to 2
AAO057
Product type
SAC-4P-M12MS BR 1+2 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink