??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1426876 - ME-IO 18,8 F-LR 1018
Bill of material
PHOENIX CONTACT 1426876
MANUID
Product number of the Manufacturer
1426876
DESCSHORT
Short Description
Filler plugs
DESCLONG
Long Description
DIN rail housing, Filler plugs, for closing the Lock and Release area, width: 11.7 mm, height: 16.1 mm, depth: 10.6 mm, color: yellow (1018)
MANUTYPEDESC
Manufacturer Type Description
ME-IO 18,8 F-LR 1018
INTNO
International product number
4063151787554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
86
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84879090
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink