??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1431403 - SAC-4P-M12MS FF TR VA
Bill of material
PHOENIX CONTACT 1431403
MANUID
Product number of the Manufacturer
1431403
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
FOUNDATION Fieldbus™ termination resistor, 4-pos., M12 connector, high-grade steel knurl
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-M12MS FF TR VA
PREVIEW
Preview
INTNO
International product number
4046356431644
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAB392
certificate/approval
EAC
AAS627
Weight of the individual packaging
12.060 g
AAG503
DC-isolation present
No
BAB113
Resistance
100 Ω
AAO663
GTIN
4046356431644
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
FOUNDATION Fieldbus™ termination resistor, 4-pos., M12 connector, high-grade steel knurl
AAO057
Product type
SAC-4P-M12MS FF TR VA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85332100
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink