??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1432248 - SACC-DSI-FS-8CON-M16/0,5 PP
Bill of material
PHOENIX CONTACT 1432248
MANUID
Product number of the Manufacturer
1432248
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, Universal, 8-position, Socket, M12-Push-Pull, A-coded, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire
MANUTYPEDESC
Manufacturer Type Description
SACC-DSI-FS-8CON-M16/0,5 PP
PREVIEW
Preview
INTNO
International product number
4063151804855
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
BAG975
degree of protection
IP65/IP67
AAP798
Application standards
IEC 61076-2-010
BAB392
certificate/approval
not available
AAD244
Category
not relevant
BAD993
screened
No
BAI969
Length
0.500 m
AAK422
type of connector connection 1
M12
AAK423
type of connector connection 2
not relevant
BAB378
Color of coat
Variable
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
24
AAK420
case connector connection 1
IEC 61076-2-101-A1 M12-D
AAK421
case connector connection 2
not relevant
AAM031
locking lever present
No
AAK381
pin assignment
1:1
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAI388
number of connectors connection 2
1
AAO663
GTIN
4063151804855
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Device connector, rear mounting, Universal, 8-position, Socket, M12-Push-Pull, A-coded, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm², TPE litz wire
AAO057
Product type
SACC-DSI-FS-8CON-M16/0,5 PP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink