??
Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1435446 - SAC-5P-100,0-280/SH-2,5
Bill of material
PHOENIX CONTACT 1435446
MANUID
Product number of the Manufacturer
1435446
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
By the meter, Sensor/actuator cable, cable length: 100 m
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-100,0-280/SH-2,5
PREVIEW
Preview
INTNO
International product number
4063151810443
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAP798
Application standards
not available
BAB392
certificate/approval
not available
BAG410
UV-resistant
No
AAD244
Category
not relevant
AAK528
material of the core insulation
Polypropylene (PP)
BAB378
Color of coat
Grey
AAK718
material of the sheath
PUR (polyurethane)
AAP775
Number of wires
5
AAI407
outer diameter
10.400 mm
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE038
Design of shield over cabled element
None
BAD994
Without halogens as in EN 50267-2-3
No
BAD974
Outer diameter of the cable
10.400 mm
BAE001
Low-smoke according to EN 50268-2
No
BAD985
Side wire present
No
BAE033
Flame resistant according to standard
No
BAD983
Function, retention of
Without
BAE021
Material of the wire insulation
Polypropylene (PP)
BAE029
Material of the mantle
PUR (polyurethane)
BAD986
Cable armor present
No
BAH000
Cables waterproof transversally
No
BAD996
longit. watertight cable present
No
BAE040
Material of the protective mantle
No
AAP373
Number of cabled elements
1
BAE035
Insulation conforms to EN 50200 or EN 50362
not relevant
AAL681
halogen free (according to IEC 60754-2)
No
AAM032
low smoke (acc. IEC 61034-2)
No
AAL737
insulation integrity (according to norm) present
No
AAG325
suitable for underground
No
AAK402
protective sheath
No
AAO663
GTIN
4063151810443
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
By the meter, Sensor/actuator cable, cable length: 100 m
AAO057
Product type
SAC-5P-100,0-280/SH-2,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
DEEPLINK
Deeplink
Deeplink