您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1435988
PHOENIX CONTACT
Information, communication and media technology
Antenna technology
Receiver technology installation and set up materials
Load resistor (receiver technology)
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/19/07/04/03/1435988.prj},{NB=1435988},{MANUID=1435988},{AAS627=7.440},{BAB113=120},{AAO663=4046356431576},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85332100},{AAO676=1435988},{DESCSHORT=Termination resistor},{DESCLONG=Termination resistor, 5-position, Plug straight M8, coding: B},{MANUTYPEDESC=SAC-5P-M 8MS DN TR},{PREVIEW=../../../_pool_/b5/f6/40841_2000_int_04.png},{INTNO=4046356431576},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=29},{BAB392=cULus Listed, EAC},{AAG503=No},{AAW338=Termination resistor},{AAU734=Termination resistor, DeviceNet™, M8, 5-pos.},{AAO057=SAC-5P-M 8MS DN TR},{COO=PL},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/1435988}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1435988 - SAC-5P-M 8MS DN TR
Bill of material
PHOENIX CONTACT 1435988
MANUID
Product number of the Manufacturer
1435988
DESCSHORT
Short Description
Termination resistor
DESCLONG
Long Description
Termination resistor, 5-position, Plug straight M8, coding: B
MANUTYPEDESC
Manufacturer Type Description
SAC-5P-M 8MS DN TR
PREVIEW
Preview
INTNO
International product number
4046356431576
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
BAB392
certificate/approval
cULus Listed, EAC
AAS627
Weight of the individual packaging
7.440
g
AAG503
DC-isolation present
No
BAB113
Resistance
120
Ω
AAO663
GTIN
4046356431576
AAW338
Manufacturer product designation
Termination resistor
AAU734
Manufacturer product description
Termination resistor, DeviceNet™, M8, 5-pos.
AAO057
Product type
SAC-5P-M 8MS DN TR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85332100
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink