??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437465 - SACCBP-FSB-2CON-PG9/2,0-910SCO
Bill of material
PHOENIX CONTACT 1437465
MANUID
Product number of the Manufacturer
1437465
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, PROFIBUS, 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12-SPEEDCON, coding: B, on free cable end, Rear mounting, Cable connection, cable length: 2 m, PROFIBUS, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239652
MANUTYPEDESC
Manufacturer Type Description
SACCBP-FSB-2CON-PG9/2,0-910SCO
PREVIEW
Preview
BAH005
rated voltage
48 V
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAC108
Degree of protection (IP), mounted
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Ni/Au
AAS465
Insertion cycles, min.
100
BAC461
material of housing
PA 6.6
AAC103
screen connection present
Yes
AAC076
Coding (head 1)
not available
AAB378
Type of plug-in contact, outside
Without
AAB733
Cable length
2 m
AAS496
Screw-in thread
M12
AAC044
With thread
No
AAO663
GTIN
4046356457590
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Bus system flush-type socket, PROFIBUS, 2-pos., M12, shielded, B-coded, SPEEDCON, rear/screw mounting with Pg9 thread, with 2.0 m bus cable, 2 x 0.25 mm²
AAO057
Product type
SACCBP-FSB-2CON-PG9/2,0-910SCO
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356457590
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
53
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink