??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1437708 - SACCBP-FSD-4CON-PG9/2,0-931SCO
Bill of material
PHOENIX CONTACT 1437708
MANUID
Product number of the Manufacturer
1437708
DESCSHORT
Short Description
Device connector, rear mounting
DESCLONG
Long Description
Device connector, rear mounting, Ethernet CAT5 (100 Mbps), Ethernet, 4-position, Socket, straight, M12-SPEEDCON, coding: D, on free cable end, Rear mounting, Cable connection, cable length: 2 m, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239675
MANUTYPEDESC
Manufacturer Type Description
SACCBP-FSD-4CON-PG9/2,0-931SCO
PREVIEW
Preview
BAH005
rated voltage
48 V
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
AAC108
Degree of protection (IP), mounted
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Ni/Au
BAC461
material of housing
PA 6.6
AAC103
screen connection present
No
AAC076
Coding (head 1)
not available
AAB378
Type of plug-in contact, outside
Without
AAS496
Screw-in thread
M12
AAC044
With thread
No
AAO663
GTIN
4046356458443
AAW338
Manufacturer product designation
Device connector, rear mounting
AAU734
Manufacturer product description
Bus system flush-type socket, Ethernet, 4-pos., M12, shielded, D-coded, SPEEDCON, rear/screw mounting with Pg9 thread, can be positioned, with 2.0 m bus cable, 2 x 2 x 0.2 mm²
AAO057
Product type
SACCBP-FSD-4CON-PG9/2,0-931SCO
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356458443
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
43
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink