??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1438697 - SAC-3P- 5,0-500/BI-1L-Z
Bill of material
PHOENIX CONTACT 1438697
MANUID
Product number of the Manufacturer
1438697
DESCSHORT
Short Description
Sensor/actuator cable
DESCLONG
Long Description
Sensor/actuator cable, 3-position, PVC, gray RAL 7001, free cable end, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 5 m
MANUTYPEDESC
Manufacturer Type Description
SAC-3P- 5,0-500/BI-1L-Z
INTNO
International product number
4046356496674
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
29
BAH005
rated voltage
24 V
AAT080
Pole number
3
BAD656
Without halogens
No
BAD993
screened
No
BAG101
Status display present
No
AAB733
Cable length
5 m
BAA419
Cross section of conductor
0.500 mm^2
AAB734
Cable length can be configured
No
BAD391
LED display present
No
AAC104
Ground cable suitability of the fixed cable version
No
AAB418
Design of the electrical connection (head 1)
BI valve
AAC029
min. permissible cable outside temperature, when moving
-5 °C
AAC028
min. permissible cable outside temperature, fixed laid
-40 °C
AAB912
max. permissible cable outside temperature, fixed laid
80 °C
AAB913
max. permissible cable outside temperature, when moving
80 °C
AAM076
suitable for cable guide chain
No
AAB226
arrangement of the cable lead-in (head 2)
not relevant
AAB397
Design of the line
Multi-wire
AAS489
Knurl material
Not relevant
AAB419
Design of the electrical connection (head 2)
Open cable end
AAB225
Arrangement of the cable lead-in, head 1
angled
AAB379
Type of plug-in contact, head 1
Female (socket)
AAS488
Type of plug-in contact (head 2)
Not relevant
AAC133
Radial networked
No
AAB762
Length of the preassembled line
5 m
AAW067
Energy-reducing
No
AAO663
GTIN
4046356496674
AAW338
Manufacturer product designation
Sensor/actuator cable
AAU734
Manufacturer product description
Sensor/actuator cable, 3-position, PVC, gray RAL 7001, free cable end, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, cable length: 5 m
AAO057
Product type
SAC-3P- 5,0-500/BI-1L-Z
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink