您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1442078
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Connector component
Contact insert for circular connectors
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{phoenix_contact/27/44/02/23/1442078.prj},{NB=1442078},{MANUID=1442078},{AAO663=4046356533140},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{AAO676=1442078},{DESCSHORT=Contact insert},{DESCLONG=Contact insert, 17-position, PCB mounting, THR solder connection, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239763},{MANUTYPEDESC=SACC-CI-M12FS-17CON-L180 THRSH},{PREVIEW=../../../_pool_/ae/a0/44424_2000_int_04.png},{INTNO=4046356533140},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{AAW338=Contact insert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1442078 - SACC-CI-M12FS-17CON-L180 THRSH
Bill of material
PHOENIX CONTACT 1442078
MANUID
Product number of the Manufacturer
1442078
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, 17-position, PCB mounting, THR solder connection, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239763
MANUTYPEDESC
Manufacturer Type Description
SACC-CI-M12FS-17CON-L180 THRSH
PREVIEW
Preview
INTNO
International product number
4046356533140
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
93
AAO663
GTIN
4046356533140
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, 17-position, PCB mounting, THR solder connection, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239763
AAO057
Product type
SACC-CI-M12FS-17CON-L180 THRSH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink