??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1445827-3
Bill of material
1445827-3
PN
Part Number
1445827-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1445827-3
TEINTERNALDESCRIPTION
TE Internal Description
REC,11-7,FRE HNG,LG INS,STD KE
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CIRCULARCONNECTORTYPE
Circular Connector Type
All Plastic
NUMBEROFPOSITIONS
Number of Positions
7
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
7
SEALTYPE
Seal Type
Peripheral, Wire Entry Seal
REVERSENUMBERING
Reverse Numbering
Without
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
REVERSEGENDER
Reverse Gender
Standard
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5.9 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
34-20 UNEF-2A
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
CIRCULARCONNECTORSHELLSIZE
Circular Connector Shell Size
11
WIRESIZEAWG
Wire Size
30 - 18 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
1.5 - 2.39 mm [ .059 - .11 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
FLUIDRESISTANCE
Fluid Resistance
Immersion
CIRCUITAPPLICATION
Circuit Application
Power & Signal
SHIELDED
Shielded
No
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
100