??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1452165 - SACC-VB-3CON-M16/A-1L-SV 230V
Bill of material
PHOENIX CONTACT 1452165
MANUID
Product number of the Manufacturer
1452165
DESCSHORT
Short Description
Valve connectors
DESCLONG
Long Description
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
MANUTYPEDESC
Manufacturer Type Description
SACC-VB-3CON-M16/A-1L-SV 230V
PREVIEW
Preview
INTNO
International product number
4046356536332
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
230 V
AAF726
rated current
1.500 A
AAP798
Application standards
EN 175301-803
BAC140
Combustibility class
HB
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
60 °C
BAB392
certificate/approval
EAC
AAT080
Pole number
3
AAC108
Degree of protection (IP), mounted
IP65
BAA039
max. operating ambient temperature
60 °C
AAC202
Material of the contact coat
CuSn
BAA295
Degree of soiling
3
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
50
BAC461
material of housing
PA
AAB935
min. connectable conductor cross-section
0.250 mm^2
AAB785
max. connectable conductor cross-section
1.500 mm^2
AAW083
Construction form of the plug connector
Valve connector
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
BAG101
Status display present
Yes
AAW077
Type of wiring
Varistor
AAO663
GTIN
4046356536332
AAW338
Manufacturer product designation
Valve connectors
AAU734
Manufacturer product description
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
AAO057
Product type
SACC-VB-3CON-M16/A-1L-SV 230V
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink