??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1456965 - UM-BASIC-SKT-B122-L180-7035
Bill of material
PHOENIX CONTACT 1456965
MANUID
Product number of the Manufacturer
1456965
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
Profile housing (PVC), mounting type: DIN rail mounting, color: light grey (7035), dimensions on the DIN rail: width: 183.8 mm, height: 142.3 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: light grey (7035), for PCBs with width: 122 mm, length: 180 mm, PCB surface: 19240 mm²
MANUTYPEDESC
Manufacturer Type Description
UM-BASIC-SKT-B122-L180-7035
INTNO
International product number
4063151855079
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink