??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1456980 - UM-PRO-SKT-B108-L120-7035
Bill of material
PHOENIX CONTACT 1456980
MANUID
Product number of the Manufacturer
1456980
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
Profile housing (PA), mounting type: DIN rail mounting, color: light grey (7035), dimensions on the DIN rail: width: 123.8 mm, height: 127.8 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 108 mm, length: 120 mm, PCB surface: 10690 mm²
MANUTYPEDESC
Manufacturer Type Description
UM-PRO-SKT-B108-L120-7035
PREVIEW
Preview
INTNO
International product number
4063151855185
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
light grey
AAF040
net weight
0.097 kg
BAB577
depth
39.450 mm
BAB664
material
Polyamide (PA)
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAO663
GTIN
4063151855185
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
Profile housing (PA), mounting type: DIN rail mounting, color: light grey (7035), dimensions on the DIN rail: width: 123.8 mm, height: 127.8 mm, depth: 39.45 mm, incl. 2 lateral elements (PA), color: black (9005), for PCBs with width: 108 mm, length: 120 mm, PCB surface: 10690 mm²
AAO057
Product type
UM-PRO-SKT-B108-L120-7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39169010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink