??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1456985 - BC 71,6-SKT-U11-7035+4SPTA6
Bill of material
PHOENIX CONTACT 1456985
MANUID
Product number of the Manufacturer
1456985
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (9005), width: 71.6 mm, height: 89.7 mm, depth: 60.7 mm, PCB surface: 5300 mm²
MANUTYPEDESC
Manufacturer Type Description
BC 71,6-SKT-U11-7035+4SPTA6
INTNO
International product number
4063151854553
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink