??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1456991 - BC 107,6-SKT-U11-7035+4SPTA10
Bill of material
PHOENIX CONTACT 1456991
MANUID
Product number of the Manufacturer
1456991
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (9005), width: 107.6 mm, height: 89.7 mm, depth: 60.7 mm, PCB surface: 8300 mm²
MANUTYPEDESC
Manufacturer Type Description
BC 107,6-SKT-U11-7035+4SPTA10
PREVIEW
Preview
INTNO
International product number
4063151852047
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
107.600 mm
BAA020
height
89.700 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
Black
AAF040
net weight
0.110 kg
BAB577
depth
60.700 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
Yes
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4063151852047
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DIN rail housing for use in distribution boards in accordance with DIN 43880, for mounting on a DIN rail, with transparent hinged cover, color: black (9005), width: 107.6 mm, height: 89.7 mm, depth: 60.7 mm, PCB surface: 8300 mm²
AAU731
Manufacturer product family
BC 107,6
AAO057
Product type
BC 107,6-SKT-U11-7035+4SPTA10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink