??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1457013 - ECS-SKT-122X169-S-UV-9005
Bill of material
PHOENIX CONTACT 1457013
MANUID
Product number of the Manufacturer
1457013
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Empty enclosure for wall or mast mounting, black (9005), modular electronics housing with front plate, for outdoor applications, degree of protection: IP66/IP67/IP69, width: 164 mm, height: 180 mm, depth: 64 mm, PCB surface: 13160 mm²
MANUTYPEDESC
Manufacturer Type Description
ECS-SKT-122X169-S-UV-9005
PREVIEW
Preview
INTNO
International product number
4063151854577
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
163.800 mm
BAA020
height
179.800 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
100 °C
BAA351
color
Black
AAF040
net weight
0.222 kg
BAB577
depth
62.100 mm
BAB664
material
PC (polycarbonate)
AAS577
Power loss output capacity [Ple]
19 W
AAB708
Housing for side-by-side mounting
No
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
AAO663
GTIN
4063151854577
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Empty enclosure for wall or mast mounting, black (9005), modular electronics housing with front plate, for outdoor applications, degree of protection: IP66/IP67/IP69, width: 164 mm, height: 180 mm, depth: 64 mm, PCB surface: 13160 mm²
AAO057
Product type
ECS-SKT-122X169-S-UV-9005
AAY811
URI of the product
http://www.phoenixcontact.com/product/1457013
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84879090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink