??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1457074 - ME-IO 18,8-SKT-10U-32-TBUS-7035
Bill of material
PHOENIX CONTACT 1457074
MANUID
Product number of the Manufacturer
1457074
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, with front connection for DIN rail mounting, color: light grey (7035), width: 18.9 mm, height: 124 mm, depth: 76.5 mm, incl. 8 front connection terminal blocks, 4-pos., Push-in, for 2.5 mm², nominal current: 8 A, 300 V, PCB surface: 6500 mm²
MANUTYPEDESC
Manufacturer Type Description
ME-IO 18,8-SKT-10U-32-TBUS-7035
PREVIEW
Preview
INTNO
International product number
4063151855260
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG975
degree of protection
IP20
BAF016
width
18.900 mm
BAA020
height
124 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.095 kg
BAB577
depth
76.500 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4063151855260
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DIN rail housing, with front connection for DIN rail mounting, color: light grey (7035), width: 18.9 mm, height: 124 mm, depth: 76.5 mm, incl. 8 front connection terminal blocks, 4-pos., Push-in, for 2.5 mm², nominal current: 8 A, 300 V, PCB surface: 6500 mm²
AAO057
Product type
ME-IO 18,8-SKT-10U-32-TBUS-7035
AAY811
URI of the product
http://www.phoenixcontact.com/product/1457074
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink