??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1457077 - ICS20-SKT-BTL100X110-V-7035+4PSC3
Bill of material
PHOENIX CONTACT 1457077
MANUID
Product number of the Manufacturer
1457077
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light grey (7035), width: 20 mm, height: 100 mm, depth: 116.6 mm, incl. 4 PCB connectors, 3-pos., screw connection, for 2.5 mm², nominal current: 16 A, 320 V, PCB surface: 9600 mm²
MANUTYPEDESC
Manufacturer Type Description
ICS20-SKT-BTL100X110-V-7035+4PSC3
PREVIEW
Preview
INTNO
International product number
4063151854096
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAF016
width
20 mm
BAA020
height
100 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
105 °C
BAA351
color
light grey
AAF040
net weight
0.100 kg
BAB577
depth
116.600 mm
BAB664
material
Polyamide
AAB708
Housing for side-by-side mounting
Yes
BAF785
Surface
untreated
AAB709
Type of housing
closed
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
AAB769
ventilation openings present
Yes
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
Yes
AAO663
GTIN
4063151854096
AAW338
Manufacturer product designation
Housing set
AAU734
Manufacturer product description
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light grey (7035), width: 20 mm, height: 100 mm, depth: 116.6 mm, incl. 4 PCB connectors, 3-pos., screw connection, for 2.5 mm², nominal current: 16 A, 320 V, PCB surface: 9600 mm²
AAU731
Manufacturer product family
ICS20
AAO057
Product type
ICS20-SKT-BTL100X110-V-7035+4PSC3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink