??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1457218 - ICS50-SKT-BTL100X110-V-V-7035+8PSC4
Bill of material
PHOENIX CONTACT 1457218
MANUID
Product number of the Manufacturer
1457218
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light grey (7035), width: 50.1 mm, height: 100 mm, depth: 116.7 mm, incl. 8 PCB connectors, 4-pos., screw connection, for 2.5 mm², nominal current: 16 A, 320 V, PCB surface: 9600 mm²
MANUTYPEDESC
Manufacturer Type Description
ICS50-SKT-BTL100X110-V-V-7035+8PSC4
INTNO
International product number
4063151855505
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
35
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink