??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1457221 - ICS20-SKT-BTL100X110-V-7035+4PPC3
Bill of material
PHOENIX CONTACT 1457221
MANUID
Product number of the Manufacturer
1457221
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, for mounting on a DIN rail, with transparent hinged cover, color: light grey (7035), width: 20 mm, height: 100 mm, depth: 116.6 mm, incl. 4 PCB connectors, 3-pos., Push-in spring connection, for 2.5 mm², nominal current: 16 A, 320 V, PCB surface: 9600 mm²
MANUTYPEDESC
Manufacturer Type Description
ICS20-SKT-BTL100X110-V-7035+4PPC3
INTNO
International product number
4063151854089
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink