??
Catalog navigation
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1457231 - ME 22,5-SKT-MSTBO-7035+4PSPT4
Bill of material
PHOENIX CONTACT 1457231
MANUID
Product number of the Manufacturer
1457231
DESCSHORT
Short Description
Housing set
DESCLONG
Long Description
DIN rail housing, for mounting on a DIN rail, closed upper housing part, color: light grey (7035), width: 22.6 mm, height: 99 mm, depth: 113.65 mm, incl. 4 PCB connectors, 4-pos., Push-in spring connection, for 2.5 mm², nominal current: 12 A, 320 V, PCB surface: 7800 mm²
MANUTYPEDESC
Manufacturer Type Description
ME 22,5-SKT-MSTBO-7035+4PSPT4
INTNO
International product number
4063151854744
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink