??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1458583 - SAC-4P-MS/A-1L-Z D SCO
Bill of material
PHOENIX CONTACT 1458583
MANUID
Product number of the Manufacturer
1458583
DESCSHORT
Short Description
Valve connectors
DESCLONG
Long Description
Valve connectors, 4-position, Plug straight M12, coding: A, on Valve connector A (DESINA), with 1 LED, connected with Z diode
MANUTYPEDESC
Manufacturer Type Description
SAC-4P-MS/A-1L-Z D SCO
PREVIEW
Preview
INTNO
International product number
4046356639033
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
24 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
HB
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
85 °C
BAB392
certificate/approval
EAC, DNV
AAT080
Pole number
4
BAA039
max. operating ambient temperature
85 °C
AAC202
Material of the contact coat
Sn
BAA295
Degree of soiling
3
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
50
BAC461
material of housing
TPU
AAW083
Construction form of the plug connector
Plug
BAG101
Status display present
Yes
AAW077
Type of wiring
Z diode
AAO663
GTIN
4046356639033
AAW338
Manufacturer product designation
Valve connectors
AAU734
Manufacturer product description
Valve connectors, 4-position, Plug straight M12, coding: A, on Valve connector A (DESINA), with 1 LED, connected with Z diode
AAO057
Product type
SAC-4P-MS/A-1L-Z D SCO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink