??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1460749 - PTS 1,5/ 5-5,0-H PA1,2,4,5
Bill of material
PHOENIX CONTACT 1460749
MANUID
Product number of the Manufacturer
1460749
DESCSHORT
Short Description
-
DESCLONG
Long Description
PCB terminal block, number of positions per row: 5, product range: PTS 1,5/..-H, pitch: 5 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
PTS 1,5/ 5-5,0-H PA1,2,4,5
INTNO
International product number
4063151850661
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.004 kg
AAZ327
Grid dimensions 1
5 mm
AAO663
GTIN
4063151850661
AAU734
Manufacturer product description
PCB terminal block, number of positions per row: 5, product range: PTS 1,5/..-H, pitch: 5 mm, color: green
AAU731
Manufacturer product family
PTS 1,5/..-H
AAO057
Product type
PTS 1,5/ 5-5,0-H PA1,2,4,5
AAY811
URI of the product
http://www.phoenixcontact.com/product/1460749
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1000
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
SK
DEEPLINK
Deeplink
Deeplink