??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1461213 - LPTA 6/ 2-7,5-ZF
Bill of material
PHOENIX CONTACT 1461213
MANUID
Product number of the Manufacturer
1461213
DESCSHORT
Short Description
-
DESCLONG
Long Description
PCB terminal block, number of positions per row: 2, product range: LPTA 6/, pitch: 7.5 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
LPTA 6/ 2-7,5-ZF
INTNO
International product number
4063151853129
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.010 kg
AAZ327
Grid dimensions 1
7.500 mm
BAA097
color of housing
green
AAO663
GTIN
4063151853129
AAU734
Manufacturer product description
PCB terminal block, number of positions per row: 2, product range: LPTA 6/, pitch: 7.5 mm, color: green
AAU731
Manufacturer product family
LPTA 6/
AAO057
Product type
LPTA 6/ 2-7,5-ZF
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink