??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1465748 - EMG 22-B4 S1767
Bill of material
PHOENIX CONTACT 1465748
MANUID
Product number of the Manufacturer
1465748
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Component housing, length: 75 mm, without vents, Lower and upper part with universal foot, with covering hood, with PCB and solder tags that are led to the MKDS 3/... connection terminal blocks, cross connection: without bus connector, color: green, width: 22.5 mm, height: 47.5 mm, number of positions cross connector: not relevant
MANUTYPEDESC
Manufacturer Type Description
EMG 22-B4 S1767
INTNO
International product number
4063151858346
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
33
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink