??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
146763-6
Bill of material
146763-6
PN
Part Number
146763-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
146763-6
TEINTERNALDESCRIPTION
TE Internal Description
04 MODII VRT SR CE 100
APPLIEDPRESSURE
Applied Pressure
Standard
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFROWS
Number of Rows
1
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
4
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Parallel, Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
333 VAC
DIELECTRICWITHSTANDINGVOLTAGEMAXVRMS
Dielectric Withstanding Voltage Max
750 Vrms
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Bright
CONTACTSHAPEFORM
Contact Shape & Form
Short Point
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Bright
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
3.81 - 7.62 um [ 150 - 300 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2 A
CONTACTPROTECTIONTYPE
Contact Protection Type
Closed Entry Housing
CONTACTLAYOUT
Contact Layout
Inline
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
150 - 300 uin
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.92 mm [ .115 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MATINGALIGNMENT
Mating Alignment
Without
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester - GF
CONNECTORHEIGHT
Connector Height
3.56 mm [ .14 in ]
STACKHEIGHT
Stack Height
10.92 mm [ .43 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 - 2.4 mm [ .055 - .094 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
Standard
SOLDERPROCESSFEATURE
Solder Process Feature
Board Standoff
CIRCUITAPPLICATION
Circuit Application
Signal
APPROVEDSTANDARDS
Approved Standards
CSA LR7189, UL E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
56
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
COMMENT
Comment
TE recommends mating gold or duplex plated headers with duplex plated receptacle assemblies., To obtain the minimum mating post length, add 0.51 [.020] (not including the post lead in chamfer) to the maximum point-of-contact dimension.