??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
146897-2
Bill of material
146897-2
PN
Part Number
146897-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
146897-2
TEINTERNALDESCRIPTION
TE Internal Description
1FHP,84,30AP,S,C,S08
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
STACKABLE
Stackable
Yes
NUMBEROFCOLUMNS
Number of Columns
42
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
84
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
INSULATIONRESISTANCEMOHM
Insulation Resistance
2 MOhm
DIFFERENTIALSIGNALING
Differential Signaling
Yes
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTSHAPEFORM
Contact Shape & Form
Single Beam
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
3.81 um [ 150 uin ]
CONTACTMATINGAREALENGTHMM
Contact Mating Area Length
2 mm
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
None
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
None
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
PCBMOUNTALIGNMENTTYPE
PCB Mount Alignment Type
Locating Posts
MATINGENTRYLOCATION
Mating Entry Location
Top
CENTERLINEPITCH
Centerline
1 mm [ .039 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
CONNECTORWIDTH
Connector Width
3.81 mm [ 150 in ]
CONNECTORHEIGHT
Connector Height
6.35 mm [ .249 in ]
STACKHEIGHT
Stack Height
8 mm [ .315 in ]
CONNECTORLENGTH
Connector Length
44.22 mm [ 1.74 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 110 C [ -67 - 230 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Signal
INDUSTRYSTANDARD
Industry Standard
IEEE 1386
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSACERTIFIED
CSA Certified
Yes
CSAFILENUMBER
CSA File Number
LR7189
ULFILENUMBER
UL File Number
E28476
ULRATING
UL Rating
Listed
PACKAGINGQUANTITY
Packaging Quantity
500
PACKAGINGMETHOD
Packaging Method
Tape & Reel