您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
1470224-3
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
Headers & Receptacles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/headers_and_receptacles/1470224_3.prj},{NB=1470224-3},{PN=1470224-3},{NUMBEROFPOSITIONS=3},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=250},{OPERATINGVOLTAGEVDC=250},{CONTACTCURRENTRATINGMAXA=3},{PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN=50},{PACKAGINGQUANTITY=750},{SHA256=Nc0HEY/MJ+IZBydXEBvH+IZgKQ0c+AEdFxpCE0lxf8E=},{INAME=14702242d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1470224-3
Bill of material
1470224-3
PN
Part Number
1470224-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1470224-3
TEINTERNALDESCRIPTION
TE Internal Description
HPI 2.5MM EMIX A'SSY VT 3P
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Wire-to-Board
HEADERTYPE
Header Type
Partially Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
3
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
OPERATINGVOLTAGEVDC
Operating Voltage
250
VDC
CONTACTBASEMATERIAL
Contact Base Material
Brass
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Bright
MATINGPINDIAMETER
Mating Pin Diameter
.7 mm [ .027 in ]
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
Without
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Bright
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3
A
CONTACTMATINGAREALENGTHMM
Contact Mating Area Length
3.5
mm
CONTACTLAYOUT
Contact Layout
Inline
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
50
uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.5 mm [ .138 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
.7 mm [ .027 in ]
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGRETENTION
Mating Retention
Without
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ]
Pitch
HOUSINGCOLOR
Housing Color
Ivory
HOUSINGMATERIAL
Housing Material
Thermoplastic
WIRESIZEMM2
Wire Size
.32 - .08
mm2
WIRESIZEAWG
Wire Size
28 - 22
AWG
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ]
Recommended
WIRESIZECMA
Wire Size
642.4
CMA
CONNECTORWIDTH
Connector Width
4.9 mm [ .192 in ]
CONNECTORHEIGHT
Connector Height
5.9 mm [ .232 in ]
CONNECTORLENGTH
Connector Length
10 mm [ .393 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
PACKAGINGQUANTITY
Packaging Quantity
750
PACKAGINGMETHOD
Packaging Method
BagBox