??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1471775 - OCS HP 121006 GY7035
Bill of material
PHOENIX CONTACT 1471775
MANUID
Product number of the Manufacturer
1471775
DESCSHORT
Short Description
Electronic housing
DESCLONG
Long Description
Outdoor housing, Opaque complete housing including mounting material, width: 308 mm
MANUTYPEDESC
Manufacturer Type Description
OCS HP 121006 GY7035
PREVIEW
Preview
INTNO
International product number
4063151880521
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP69
BAF016
width
308 mm
BAA020
height
326 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAF040
net weight
2.242 kg
BAB577
depth
185 mm
BAB664
material
PC UV-stabilized
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151880521
AAW338
Manufacturer product designation
Electronic housing
AAU734
Manufacturer product description
Outdoor housing, color: light gray, dimensions: 12" x 10" x 6", incl. corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: PC UV-stabilized
AAO057
Product type
OCS HP 121006 GY7035
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85381000
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink