??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1471783 - OCS PANEL 0806 PC
Bill of material
PHOENIX CONTACT 1471783
MANUID
Product number of the Manufacturer
1471783
DESCSHORT
Short Description
Mounting plate
DESCLONG
Long Description
Outdoor housing, width: 120 mm
MANUTYPEDESC
Manufacturer Type Description
OCS PANEL 0806 PC
PREVIEW
Preview
INTNO
International product number
4063151881337
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
120 mm
BAA020
height
171 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAF040
net weight
0.100 kg
BAB577
depth
4 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151881337
AAW338
Manufacturer product designation
Mounting plate
AAU734
Manufacturer product description
Mounting plate for housing size of 8" x 6", material: polycarbonate, color: white
AAO057
Product type
OCS PANEL 0806 PC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink