??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1471786 - OCS PANEL 1210 PC
Bill of material
PHOENIX CONTACT 1471786
MANUID
Product number of the Manufacturer
1471786
DESCSHORT
Short Description
Mounting plate
DESCLONG
Long Description
Outdoor housing, width: 222 mm
MANUTYPEDESC
Manufacturer Type Description
OCS PANEL 1210 PC
PREVIEW
Preview
INTNO
International product number
4063151875589
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
222 mm
BAA020
height
272 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAF040
net weight
0.287 kg
BAB577
depth
4 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151875589
AAW338
Manufacturer product designation
Mounting plate
AAU734
Manufacturer product description
Mounting plate for housing size of 12" x 10", material: polycarbonate, color: white
AAO057
Product type
OCS PANEL 1210 PC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink