??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1471789 - OCS CORNER SET
Bill of material
PHOENIX CONTACT 1471789
MANUID
Product number of the Manufacturer
1471789
DESCSHORT
Short Description
Corner attachment
DESCLONG
Long Description
Corner mount, set of 4 pieces incl. screws for all housing sizes, material: PC-ABS, color: light gray
MANUTYPEDESC
Manufacturer Type Description
OCS CORNER SET
PREVIEW
Preview
INTNO
International product number
4063151880538
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
25 mm
BAA020
height
51 mm
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
80 °C
AAF040
net weight
0.000 kg
BAB577
depth
11 mm
BAB664
material
Polycarbonate
AAB708
Housing for side-by-side mounting
No
BAF785
Surface
untreated
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
Yes
AAB769
ventilation openings present
No
AAC271
Screening aviable
No
BAH487
Integrated circuit board connection technology present
No
AAO663
GTIN
4063151880538
AAW338
Manufacturer product designation
Corner attachment
AAU734
Manufacturer product description
Corner mount, set of 4 pieces incl. screws for all housing sizes, material: PC-ABS, color: light gray
AAO057
Product type
OCS CORNER SET
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink