??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473571 - Flat top weld-on steel hinges - brass washer
Bill of material
14-7-3571
PREVIEW
REF
Reference
14-7-3571
MATERIAL
Material
steel
FINISH
Finish
raw
A
100 mm
B
20 mm
C
16 mm
D
9 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
115 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25418-flat-top-weld-on-steel-hinges-brass-washer.html